IESNA:LM-63-2002
[TEST]P956457
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38600
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4529 5670.7 6702.8 7501.8 8153.4 8522 8695.3 8757.1 9069.9 9739.4
10845.2 12242 13616.8 14714.7 15675.1 16551.8 17105.7 17247.2 16906.5 16043.7
14302.2 11291.6 9321 7806.7 6182.8 4349.7 2859.3 2004.5 1564.1 1350.9
1225.4 1030.1 872.7 302.9 147.4 23.9 0
4529 5710.5 6752.6 7565.6 8163.3 8567.8 8775 8832.8 9091.8 9695.6
10717.7 12086.6 13435.5 14571.2 15541.6 16418.3 17075.8 17312.9 17095.8 16364.5
14910 12128.4 9697.6 8143.4 6539.4 4742.2 3118.3 2104.1 1613.9 1398.7
1237.3 1046.1 880.7 374.6 157.4 29.9 0
4529 5660.7 6682.9 7503.8 8143.4 8607.7 8864.7 8974.3 9177.5 9719.5
10590.2 11805.6 13100.8 14242.5 15165 15902.2 16593.6 16930.4 16844.7 16260.9
15091.3 13180.5 10506.5 8641.5 7049.5 5308.1 3544.7 2355.1 1741.5 1446.6
1277.2 1111.8 952.4 727.3 370.6 43.8 0
4529 5660.7 6653 7471.9 8155.4 8679.4 9030.1 9213.4 9404.7 9823.1
10470.6 11413.1 12532.9 13606.9 14471.6 15180.9 15776.7 16258.9 16388.4 16197.1
15493.8 14188.7 12355.6 10185.7 8143.4 6328.2 4425.4 2833.4 1932.7 1470.5
1269.2 1101.9 940.5 749.2 526 205.2 0
4529 5493.4 6455.7 7296.6 8017.9 8655.5 9163.6 9500.3 9715.5 10046.2
10584.2 11275.6 12170.3 13080.8 13899.8 14605.1 15179 15689 16051.7 16149.3
15956 15362.3 14210.6 12469.1 10434.8 8356.6 6226.6 4104.6 2578.3 1729.5
1319 1171.6 1018.2 777.1 524 163.4 0
4529 5405.7 6274.4 7093.3 7850.5 8551.9 9189.5 9693.6 10036.3 10357.1
10759.6 11337.4 12006.9 12801.9 13602.9 14399.9 15077.3 15607.3 16007.8 16338.6
16595.6 16510 16149.3 15330.4 13915.7 12082.6 9725.4 7458 5015.2 3096.4
2008.5 1372.8 994.3 601.7 302.9 79.7 0
4529 5238.3 5993.5 6764.6 7513.8 8249 8958.3 9590 10114 10534.4
10960.8 11427.1 11939.1 12576.7 13308 14136.9 14989.7 15812.6 16541.8 17183.4
17767.2 18408.8 18697.7 18877.1 18837.2 18024.3 16472.1 13999.4 10727.7 7266.7
4194.2 2177.8 1111.8 641.6 312.8 107.6 0
4529 5110.8 5716.5 6378 7063.5 7711 8406.4 9081.9 9731.4 10305.3
10879.1 11411.1 11893.3 12413.3 12959.3 13545.1 14224.5 14993.7 15834.5 16727.1
17701.5 19100.2 20230 20919.4 21704.4 22272.3 22346 21582.9 19598.3 16386.4
11939.1 7705 3927.2 1602 571.9 111.6 0
4529 4881.7 5308.1 5802.2 6344.2 6918 7501.8 8079.6 8651.5 9239.3
9855 10424.8 11044.5 11692.1 12365.5 13041 13790.2 14631 15561.5 16615.6
17846.9 19713.9 21566.9 22836.2 24456.1 26362.9 28403.3 29764.1 29473.2 26733.5
21092.7 13674.6 5800.2 1771.3 557.9 115.6 0
4529 4841.8 5266.2 5720.5 6232.6 6774.5 7328.5 7880.4 8426.3 8980.3
9526.2 10092.1 10689.8 11337.4 12006.9 12702.3 13475.4 14330.1 15286.6 16376.5
17605.8 19582.4 21449.4 22824.2 24555.7 26633.9 28861.5 30280.2 30011.2 27098.2
20967.2 12821.8 4913.5 1356.9 438.4 99.6 0
4529 4690.4 4909.5 5204.4 5561.1 5949.6 6342.2 6754.6 7181 7611.4
8045.8 8494.1 8946.4 9424.6 9938.6 10482.6 11080.4 11757.8 12574.7 13507.2
14643 16448.2 17817 19168 20815.8 22798.3 24659.3 25466.3 24623.5 21409.5
15804.6 8796.9 2536.5 532 177.3 39.9 0
4529 4578.8 4702.3 4879.7 5124.7 5389.7 5678.7 5975.5 6276.4 6597.2
6910 7210.9 7521.7 7830.6 8157.3 8502 8864.7 9305 9815.1 10476.6
11433 12620.6 13429.5 14334.1 15416.1 16595.6 17400.6 17119.7 15712.9 13074.9
9442.5 4831.8 1576.1 470.2 161.4 37.9 0
4529 4479.2 4497.1 4578.8 4712.3 4849.8 5031.1 5210.4 5387.8 5573.1
5734.4 5879.9 6001.4 6113 6190.7 6240.5 6290.4 6324.2 6380 6509.5
6820.4 7003.7 7037.6 7105.3 7210.9 7306.5 7045.5 6218.6 5039.1 3734
2538.5 1438.6 721.3 304.9 147.4 51.8 0
4529 4270 4116.5 4036.8 4028.9 4060.7 4114.5 4174.3 4216.2 4242.1
4240.1 4190.3 4112.5 4003 3857.5 3680.2 3467 3245.8 3042.6 2853.3
2658 2484.7 2339.2 2219.7 2116 2010.4 1878.9 1701.6 1456.5 1127.8
820.9 603.7 418.4 269 153.4 43.8 0
4529 4076.7 3795.7 3672.2 3642.3 3668.2 3724 3783.8 3813.7 3805.7
3763.9 3690.1 3582.5 3449 3293.6 3134.2 2968.8 2803.5 2640.1 2460.8
2279.4 2116 1996.5 1924.8 1896.9 1900.9 1896.9 1841.1 1703.6 1474.5
1121.8 773.1 542 356.7 177.3 39.9 0
4529 3925.2 3586.5 3453 3459 3534.7 3618.4 3672.2 3676.2 3640.3
3570.6 3471 3353.4 3217.9 3074.4 2933 2783.5 2626.1 2464.7 2315.3
2201.7 2104.1 2038.3 1996.5 1960.6 1918.8 1853 1785.3 1701.6 1568.1
1364.9 1072 703.4 388.5 185.3 39.9 0
4529 3779.8 3431.1 3341.4 3397.2 3500.8 3582.5 3622.4 3606.4 3544.7
3449 3335.5 3204 3074.4 2937 2803.5 2711.8 2602.2 2464.7 2355.1
2281.4 2183.8 2030.4 1908.8 1829.1 1751.4 1671.7 1592 1520.3 1454.5
1376.8 1251.3 1024.2 785 460.3 111.6 0
4529 3698.1 3349.4 3299.6 3395.2 3494.9 3576.6 3600.5 3562.6 3465
3347.4 3213.9 3070.5 2942.9 2833.4 2771.6 2697.9 2622.1 2548.4 2385
2239.6 2124 2008.5 1900.9 1789.3 1691.6 1596 1508.3 1416.7 1311.1
1207.5 1113.8 976.3 842.8 589.8 229.1 0
4529 3628.4 3297.6 3291.6 3397.2 3492.9 3564.6 3572.6 3514.8 3409.2
3275.7 3128.2 2996.7 2875.2 2793.5 2723.8 2634.1 2512.6 2405 2275.4
2175.8 2064.2 1954.7 1855 1771.3 1685.7 1594 1500.4 1390.8 1269.2
1135.7 1018.2 866.7 655.5 434.4 181.3 0
4529 3588.5 3271.7 3289.6 3405.2 3498.9 3562.6 3550.7 3476.9 3351.4
3196 3050.5 2927 2833.4 2789.5 2683.9 2520.5 2331.2 2255.5 2191.8
2078.2 1990.5 1914.8 1803.2 1719.5 1653.8 1568.1 1466.5 1344.9 1211.4
1066 1002.2 862.8 563.9 410.5 251.1 0
4529 3580.5 3255.8 3291.6 3407.2 3502.8 3560.6 3544.7 3455 3313.5
3156.1 3012.7 2891.1 2833.4 2765.6 2632.1 2393 2235.6 2195.7 2118
2018.4 1910.8 1809.2 1731.5 1683.7 1641.8 1564.1 1468.5 1352.9 1219.4
1077.9 1113.8 888.7 593.8 452.3 167.4 0
4529 3580.5 3253.8 3297.6 3409.2 3504.8 3558.6 3550.7 3463 3315.5
3156.1 3010.7 2889.1 2835.3 2759.6 2624.1 2375.1 2237.6 2205.7 2116
2012.4 1894.9 1811.2 1707.6 1693.6 1641.8 1562.1 1468.5 1360.9 1217.4
1081.9 1097.9 763.1 613.7 446.3 161.4 0
